IESNA:LM-63-2002
[TEST]P1500401
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C35D010 EU4359027 4LBMH
[LUMINAIRE]4 INCH 3500 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 2700K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2508
TILT=NONE
57 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 40.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
2486.8 2471.7 2441.4 2384.6 2312.6 2225.7 2142.4 2047.8 1945.5 1835.9
1703.3 1544.3 1358.9 1150.6 931.2 726.7 545.1 401.2 287.6 196.9
136.3 94.7 68.2 49.2 37.9 26.5 18.9 15.1 11.4 7.6
3.8 3.8 3.8 0 0 0 0
